Renesas Technology, PCA7752A BARE, Accessory Guide, 2004.06.15
Accessry Guide
 
 
PCA7752AG02-BARE
Converter board from 100-pin 0.65mm-pitch QFP (100P6S-A) or LCC (100D0) to 50-pin DIL Standard Pitch

Function
The PCA7752AG02-BARE is a converter board that converts a 100-pin 0.65mm-pitch QFP (100P6S-A) or LCC (100D0) to the standard pitch. Pin No. 1 corresponds to pin No. 1.

Application
Use the PCA7752AG02-BARE as a test board to connect a 100P6S-A or 100D0 MCU package to a standard pitch universal board. Since the PCA7752A-BARE has a flat mounting pattern, users can mount a PROM MCU directly on it. A 100-pin LCC socket made by Yamaichi Electronics Co., Ltd. is required, when an MCU package is 100D0.

Dimensions
70.0(D)x64.0(W)mm
(L)=50.8(2.54x20)mm



Foot Pattern Reference Dimensions
See Reference Dimensional Drawings for Common 100-pin 0.65mm-pitch QFP Foot Pattern.



Pin Layout


Manufactured Product
For 100P6S-A: PCA7752B
For 100D0: PCA7752AG02





©2005 Renesas Technology Corp., All Rights Reserved.