1. Features
The M3028BT2-CPE, used for the M16C/26A, M16C/28, and M16C/29 groups,
is a compact emulator provided with real-time trace capabilities. It
supports MCUs operating at frequencies up to 24 MHz maximum.
With the product package are included such software tools as
an integrated development environment, a C compiler (evaluation
version), an emulator debugger, so you can start developing and
debugging your application programs immediately after getting
and unpacking the product.
The features of the product are as follows:
(1) Fundamental debugging capabilities much enhanced.
(2) Real-time trace capabilities supported.
(3) Compactly designed in size.
(4) Economical-priced.
(5) Software tools for programming and debugging included.
(6) USB 1.1 (full-speed) supported as the interface with the PC.
(Also can be connected to host machines equipped with the USB 2.0
interface.)
2. The Contents of the Product Package
(1) A compact emulator--M3028BT2-CPE
(2) An evaluation MCU (already mounted)
(3) A USB-interface cable (1.8 m)
(4) A power cable (30 cm; no power supply included)
(5) Two oscillator boards
- OSC-3 for a main clock of 20 MHz (already mounted)
- OSC-2 for another main clock
(6) A user's manual
(7) Two software tools in a CD-ROM disc
- The M16C R8C compact emulator debugger
- The M3T-NC30WA C-compiler (evaluation version)
NOTICE:
No such services as technical support, problem-fixing and
program-updating are provided for the evaluation version of
the M3T-NC30WA C-compiler.
For details of the specifications of the product, see its datasheets
on the Web site at
http://www.renesas.com/m3028bt2_cpe
(available on and after October 4).
3. Ordering Information
If you place an order for the product, please supply the following
items of information to your local Renesas Technology sales office
or distributor (for the price of the product, also contact them).
Note that your order is acceptable from this October 3 on.
3.1 M3028BT2-CPE Emulator Only (with No Converter Board for Connecting
the Emulator to Any Target MCU)
| Product type: |
M3028BT2-CPE |
| Type name: |
M3028BT2-CPE |
3.2 Combinations of the Emulator and a Converter Board
Sets of the M3028BT2-CPE emulator and the converter boards for
connecting the emulator to various types of target MCU are available.
(1) For the PRSP0042GA-A package (42-pin 0.8-mm-pitch SSOP; previous
42P2R-E)
Product type and type name: M3028BT2-CPE-1
Contents: the M3028BT2-CPE and the M30263T-42SSB converter board
(2) For the PLQP0048KB-A package (48-pin 0.5-mm pitch LQFP; previous
48P6Q-A)
Product type and type name: M3028BT2-CPE-2
Contents: the M3028BT2-CPE and the M30260T-48FPD converter board
(3) For the PLQP0064KB-A package (64-pin 0.5-mm-pitch LQFP; previous
64P6Q-A)
Product type and type name: M3028BT2-CPE-3
Contents: the M3028BT2-CPE and the M30291T-64FPD converter board
(4) For the PLQP0080KB-A package (80-pin 0.5-mm-pitch LQFP; previous
80P6Q-A)
Product type and type name: M3028BT2-CPE-4
Contents: the M3028BT2-CPE and the M30290T-80FPD converter board
(5) For the PTLG0085JB-A package (85-pin 0.65-mm-pitch TFLGA; previous
85F0G)
Product type and type name: M3028BT2-CPE-5
Contents: the M3028BT2-CPE and the M30280T-85LGF converter board
4. Notices
After starting marketing of the M3028BT2-CPE, we have discontinued
marketing of the M30290T2-CPE. So, for the customers who
are using it, we are going to upgrade it to an equivalent of the
M3028BT2-CPE (the maximum operating frequency of target MCUs
extended from 20 MHz to 24 MHz) with additional charge.
When we are ready to upgrade your M30290T-EPB, we will inform you
of it on our tool news. If you request us to repair or check your
M30290T2-CPE, we will upgrade it to an equivalent of the M3028BT2-
CPE after repairing or checking it. So if you don't need this
upgrade, please let us know of it explicitly in writing.