Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
RENESAS TOOL NEWS on December 3, 071203/tn1

The Peripheral I/O Supporting Tool
Peripheral Driver Generator V.1.02 Published


We have published the supporting tool to develop the driver --Peripheral Driver Generator--for on-chip peripheral I/O module of the M16C/60, M16C/Tiny, H8 300H/Tiny, and R8C/Tiny series of MCUs.

1. Outline
   The Peripheral Driver Generator is a tool that supports of a driver for 
   a peripheral I/O module in a microcomputer. The Peripheral Driver 
   Generator, which contains peripheral I/O module API libraries, 
   allows users to design and automatically generate functions 
   for calling the libraries via its user interface.
   The supported microcomputers are the M16C/Tiny, H8/Tiny, R8C/Tiny series,
   and main groups of the M16C/60 series.

   For details of the specifications of the product, see its datasheets 
   from here. 
   (available on and after December 5, 2007)

2. Features
   The main features of the product are as follows:
   - Automatically generates functions to call Renesas Embedded Application 
     Programming interface for peripheral functions of MCUs using GUI.
   - Enables you to develop application programs easily by calling 
     C-language functions generated using the Peripheral Driver Generator 
     with the High-performance Embedded Workshop.
   - Provides facilities for replacing MCUs one another.


3. MCUs and Peripheral Functions Supported
   (1) MCUs supported
       - M16C/62P Group, M16C/60 Series
       - M16C/28, M16C/28B, and M16C/29 group, M16C/Tiny series
       - R8C/13, R8C/22, R8C/23, R8C/24, R8C/25, R8C/26, R8C/27, R8C/28, 
         R8C/29, R8C/2A, R8C/2B, R8C/2C, and R8C/2D Group, R8C/Tiny Series
       - H8/3687, H8/36077, H8/36049, and H8/36109 group, 
                                                   H8/300H Tiny series

   (2) Peripheral functions supported
       - Serial:        Synchronous and asynchronous
       - Timer:         Timer, event counter, input capture modes, etc.
       - I/O port:      I/O settings
       - Interrupt:     Interrupt settings
       - A/D converter: Single-shot, repetition, single-sweep modes, etc.

4. Host System Requirements
    Computer:  IBM PC/AT or compatible
    OS:        Windows XP or Windows 2000
    
5. How to Get the Product
   Download the product free of charge from the Web site at 
    http://www.renesas.com/pdg_download
   (available on and after December 5, 2007).  



© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal