Skip to main content

Tool News

Real-Time OS Debugger "Debugging Extension"
See related news: HI7750/4, HI7700/4, HI7000/4, HI1000/4, HI2000/3
T-Engine Site

Issue Date Title Description Status on the
latest version
Nov. 16, 2006 The Real-Time-OS Debugger "Debugging Extension"Revised to V.1.08 Release 00 V.1.07 Release 00 → V.1.08 Release 00. --
Jul. 16, 2006 The Real-Time-OS Debugger "Debugging Extension" Revised to V.1.07 Release 00 V.1.06 Release 02 → V.1.07 --
Apr. 1, 2006 The Real-Time OS Debugger "Debugging Extension" Revised to V.1.06 Release 02 V.1.06 Release 00 → V.1.06 Release 02
(Release 01 is unallocated)
--
Dec. 1, 2005 A Note on Using the Real-time OS Debugger "Debugging Extension" V.1.06 Release 00 On using the T-Kernel in English-language environment Fixed
Sep. 16, 2005 The Real-time OS Debugger Debugging Extension Revised to V.1.06 Release 00 V.1.05 Release 00 → V.1.06 Release 00 --
Jul. 16, 2005 The Real-Time OS Debugger "Debugging Extension" Revised to V.1.05 Release 00 V.1.04 Release 00 → V.1.05 Release 00 --
-- Debugging Extension Revised to V.1.04 Release 00 Made usable for HI7000/4 V.2.00 Release 00 --
-- Debugging Extension Revised to V.1.03 Release 00 (1) Made usable for HI2000/3
(2) Corrective measure for memory leakage taken
--
-- Debugging Extension Revised to V1.2.02 (1) Made usable for High-performance Embedded Workshop 3.01
(2) Supplementary explanation added to object name read dialog
(3) Font troubles corrected
--
-- Debugging Extension Revised to V1.2.01 Functions improved and troubles corrected --
-- Debugging Extension Revised to V1.1.01 Made usable for µITRON for the H8SX (HI1000/4) and various emulators --
-- Debugging Extension Revised to V1.0.00 High-performance Embedded Workshop real-time OS debugger for the HI7000/4 series released --





End of content

Back To Top