Skip to main content

Tool News

On-Chip Debugging Emulator E30A
See Product information
See related news: High-performance Embedded Workshop

Issue Date Title Description Device
Concerned
Fixed version
Mar. 16, 2012 Note on Using Emulator Debuggers for E1, E20, and E30A Emulators (1) With loading programs and data on external flash memory R32C/100 series --
Mar. 1, 2012 Note on Using Renesas-Made Emulators --Problem with Using Emulators Connected to Windows 7-Installed PCs-- Problem with Using Emulators Connected to Windows 7-Installed PCs -- --
Jan. 16, 2012 Note on Using R32C/100 E30A Emulator Debugger V.1.02 Release 00 (1) With loading programs on external flash memory. R32C/100 series Not Fixed.
(No plans to fix. However, the problem-fixed firmware is supplied.)
Feb. 16, 2011 R32C/100 E30A Emulator Debugger Revised to V.1.02 Release 00 V.1.01 Release 00 -> V.1.02 Release 00 R32C/100 series --
Aug. 1, 2010 A Note on Using R32C/100 E30A Emulator Debugger V.1.01 Release 00 (1) With using the MR Trace window R32C/100 series V.1.02 Release 00
Mar. 16, 2010 E30A Emulator Supports More MCUs Install Service of MCU Files R32C/100 series --
Jun. 16, 2009 R32C/100 E30A Emulator Debugger Revised to V.1.01 Release 00 V.1.00 Release 00 -> V.1.01 Release 00 -- --
Feb. 1, 2009 Supported MCUs Increased in R32C/100 E30A Emulator Debugger Install Service of MCU Files R32C/100 series --
Jul. 1, 2008 Extra-Charge Upgrade Service of the E30 On-Chip Debugging Emulator Provided Extra-Charge Upgrade Service M32C/90 R32C/100 series --
Jul. 1, 2008 The On-Chip Debugging Emulator--E30A-- for the R32C/100 MCU Series Released The On-Chip Debugging Emulator--E30A-- for the R32C/100 MCU Series Released -- --




End of content

Back To Top