Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
MAEC TOOL NEWS: MAECT-PD308-010416D

PD308, PD30, PD79, PD77, and PD38
Upgraded Versions Announcement

The upgraded emulator debuggers are as follows:
  • PD308 V.3.00 Release 1 for the M16C/80 series MCUs
  • PD30 V.6.00 Release 1 for the M16C/60 and M16C/20 series MCUs
  • PD79 V.4.00 Release 1 for the 7900 series MCUs
  • PD77 V.4.00 Release 1 for the 77xx series MCUs
  • PD38 V.5.00 Release 1 for the 740 family MCUs


  1. Descriptions of Upgrades
    1.1 New Features
    (1) Supporting new emulator PC4701U
    (2) Capable of running on Windows Me
    (3) Drug and drop methods available for reading files into PDxx and setting events in the event setting window.
    (4) Source files editable on the Source window
    (5) Improved settings of hardware breakpoints and trace events
    (6) Re-designed buttons on the tool bar
    (7) Capable of saving the MIX display on the Source window in a file
    (8) Automatically updates the position of the address for referencing memory in the Memory window according to the position of the stack pointer

    1.2 Problem Fixed
    (1) The problem on incorrect displays in the MR window in PD308 V.2.10 Release 1 has been fixed.
    For details, refer to MESC TOOL NEWS "PD308, PD30, PD79, PD77, and PD38 Upgraded Versions Announcement" issued on February 16, 2001.



  2. How to Upgrade Current Products and Order Upgraded Ones
    2.1 Online Upgrades (without Charge)
    Please download the upgraded products from HERE.

    2.2 First Ordering or Upgrading by CD-ROM (with Additional Charge)
    Upgrade service in CD-ROM is also available with additional charge.
    For further information, contact your local Renesas Technology sales office or distributor.

    [First Ordering]
    Product Type:
    Version No.: V.
    Release No.: Release
    Language: English Version
    Operational Environment: IBM PC/AT compatibles
    (Windows Me, Windows 98, Windows 95, Windows 2000,
    Windows NT 4.0)

    [Upgrading by CD-ROM]
    Please let us know your product's license ID or serial number besides the above information.





© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal