|
|
 |
MAEC TOOL NEWS:
MAECT-HWTOOL-010416D
|
Hardware Tools Released in March and April 2001
|
The following hardware tools were released in March and April 2001.
- Tool Common to M16C, 7700, and 740 Families
| Product Name and Data Sheet | Description |
|
(1) PC4701U |
Emulator supporting USB, LAN, and LPT interfaces for the M16C, 7700, and 740 families
(Overseas standards compliant) |
- For 16-Bit MCUs--M16C/20 Series
| Product Name and Data Sheet | Description |
|
(1) M30220TF-PRB |
Pod probe for debugging flash ROM reprogramming control programs for the M16C/22 groups (M30220 and M30221 groups)
[2.7 -- 5.5 V; 10 MHz at 5 V]
|
- General-Purpose Tool Accessories
| Product Name and Data Sheet | Description |
|
(1) M3T-FLX-80NRA |
Conversion board for connecting 100-conductor flexible board FLX100 to 80-pin 0.8-mm-pitched QFP |
|
(2) M3T-FLX-80NSD |
Conversion board for connecting 100-conductor flexible board FLX100 to 80-pin 0.5-mm-pitched QFP |
- Ordering Information
| Product Type | Type Name | Comment |
| PC4701U |
PC4701U |
- |
| M30220TF-PRB |
M30220TF-PRB |
- |
| M3T-FLX-80NRA |
M3T-FLX-80NRA |
- |
| M3T-FLX-80NSD |
M3T-FLX-80NSD |
- |
|
 |