Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
MAEC TOOL NEWS: MAECT-M30830T-EPB-020501D

New Emulation Probe M30830T-EPB

New emulation probe M30830T-EPB, dedicated to emulator PC7501, for the M32C/81, M32C/82, and M32C/83 groups MCUs has been released.


  1. Features
    M30830T-EPB is an emulation probe used in combination with emulator PC7501 for the M16C family MCUs and emulator debugger M3T-PD308F for the M32C/80 Series MCUs.
    For information about PC7501 and M3T-PD308F, see the item of news, New Emulator PC7501 and New Emulator Debugger M3T-PD308F V.1.00 Release 1.

    On the product released this time is mounted an evaluation MCU of M30835FJGP (3.0-cut version), so the product can be used for the 16- and 32-bit MCUs of the M32C/81, M32C/82, and M32C/83 group.
    The product is capable of operating at the following conditions:
    • Maximum clock frequency :
    30 MHz (within a Vcc range of 4.2--5.5 V)
    20 MHz (within a Vcc range of 3.0--3.6V)
    • Supply voltage to target MCU :
    3.0--3.6 V or 4.2--5.5 V

    Contents of Product Package
    • An MCU board--M30830T-EPBM--for the M32C/81, M32C/82, and M32C/83 group MCUs
    • An evaluation MCU--M30835FJGP (3.0-cut version, and already mounted)
    • A probe board--PCA7501EPBA--for the PC7501 emulator
    • A converter--M30800T-PTC--for connecting the probe to 100-pin 0.65-mm-pitch QFP
    • A 100-pin 0.65-mm-pitch IC socket--IC61-1004-051--(manufactured by Yamaichi Electronics Co., Ltd.)
    • A user's manual

    For further information, please go to the data sheet.

  2. Ordering Information
    When you place an order of this product, please contact your local Renesas Technology sales office or distributor.
    Product TypeType NameComment
    M30830T-EPBM30830T-EPB-

  3. Free-of-Charge Replacement of the MCU mounted on the specific product of M30830T-EPB
    The specific products of M30830T-EPB whose serial numbers are 1JI001--1JI050 are provided with an MCU of 2.0-cut version.
    The free-of-charge replacement of this MCU by the upgraded one will be notified on MAEC TOOL NEWS later.




© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal