|
|
 |
MAEC TOOL NEWS:
MAECT-M30830T-RPD-E_1-020701D
|
New Emulation Pod M30830T-RPD-E
|
New emulation pod M30830T-RPD-E, dedicated to emulator PC4701 for the M32C/81, M32C/82, and M32C/83 groups MCUs, has been released.
- Features
M30830T-RPD-E is an emulation pod used in combination with emulator PC4701.
The product released this time, on which evaluation MCU M30835FJGP (3.0 cut version) is mounted, supports the M32C/81, M32C/82, and M32C/83 groups of Mitsubishi 16-/32-bit MCUs.
Its operating conditions are as follows:
- Maximum operating clock frequency: 20 MHz (at Vcc = 4.2--5.5 V or Vcc = 3.0--3.6 V)
- Power supply to the target system: 3.0--3.6 V or 4.2--5.5 V
Note:
If the operating frequency of the MCU exceeds 20 MHz, use the PC7501 emulator system (emulator PC7501, emulation probe M30830T-EPB, and emulator debugger M3T-PD308F).
- Contents of Product Package
- An emulation pod--M30830T-RPD-E
- An evaluation MCU--M30835FJGP 3.0 cut; already mounted
- Oscillator board--OSC-3; already mounted--for 20-MHz main clock
- A 120-wire flexible cable--FLX120-RPD--for connecting the pod to the emulator
- A 160-wire flexible cable--FLX160--for connecting the pod to the target system
- A probe header--M30800T-PTC--for connecting FLX160 to 100-pin 0.65-mm-pitch LCC (100D0)
- A 100-pin 0.65-mm-pitch IC socket--IC61-1004-051
- A user's manual
For further information, please go to the data sheet.
- Ordering Information
When you place an order of this product, please contact your local Renesas Technology sales office or distributor.
| Product Type | Type Name | Comment |
| M30830T-RPD-E | M30830T-RPD-E | -- |
- Note on M30830T-RPD-E (Specific Product)
On M30830T-RPD-Es (Specific Products; Serial Nos. 2AI001 through 2AI030), an MCU of 2.0 cut version has been mounted.
For information about upgrading this MCU, please see MAEC TOOL NEWS "Free-of-Charge Upgrade of MCU on Emulation Probe M30830T-RPD-E (Specific Product)" issued on July 1, 2002.
|
 |