Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
MAEC TOOL NEWS: MAECT-M34519T-MCU-021016D

MCU Board M34519T-MCU Released

We have released MCU board, dedicated to emulator PC4504, for the 4518, 4519, 4583, and 4584 groups of MCUs in the 4500 series.


  1. Outline
    M34519T-MCU is an MCU board used in combination with emulator PC4504 for the 4500 series of MCUs.
    For details of PC4504, please see the data sheet.

    This board supports the MCUs of the 4518, 4519, 4583, and 4584 groups; that is, the 4518/4519 group of MCUs can be debugged by using M34519M8-001FP (already-mounted) as an evaluation MCU, and the 4583/4584 group of MCUs by using M34584MD-001FP (included with the product package).
    Its operating conditions are as follows:
    • Maximum operating clock frequency:
    6.0 MHz (at Vcc = 5 V in through mode)
    4.4 MHz (at Vcc = 3 V in through mode)
    • Power supply to the target system:
    3.0 V or 5.0 V

    The Contents of the Product Package:
    • An MCU board M34519T-MCU for the 4518, 4519, 4583, and 4584 groups of MCUs
    • A 2-wire cable for external trigger signal
    • A 100-wire half-pitch cable
    • A 50-wire standard-pitch cable
    • A cable conversion board PCA4029 for connecting a 100-wire half-pitch cable with a 50-wire standard-pitch cable
    • A pitch conversion board M34513T-PTCA for connecting a 50-pole standard-pitch dual-in-line connector to a 32-pin 1.778-mm-pitch SDIP
    • A pitch conversion board M34513T-PTCB for connecting a 32-pin 1.778-mm-pitch SDIP with a 40-pole fine-pitch connector
    • A pitch conversion board M34513T-PTCC for connecting a 40-pole fine-pitch connector with a 32-pin 0.8-mm-pitch LQFP
    • An oscillator board OSC-2
    • An MCU M34584MD-001FP for debugging the 4583/4584 MCU groups (for swapping)
    • An EPROM for storing monitor program M4584 for debugging the 4583/4584 MCU groups (for swapping)
    • An instruction manual

    For further information about these contents, please go to the data sheet.

  2. Ordering Information
    When you place an order of this product, please contact your local Renesas Technology sales office or distributor.
    Product TypeType NameComment
    M34519T-MCUM34519T-MCU--

  3. Information on Data Files Used in the Emulator debugger for the 4518, 4519, 4583, and 4584 Groups of MCUs
    Emulator debugger M3T-PD45 supports the debugging system of the 4518, 4519, 4583, and 4584 Groups of MCUs, and the necessary data files can be downloaded without charge from HERE.




© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal