|
|
 |
RENESAS TOOL NEWS [RSO-M32100T3-SDI-E-030401D]
SDI Emulators M32100T3-SDI-E and M32100T-EZ-E Released
|
We have released the M32100T3-SDI-E and M32100T-EZ-E SDI-specification-based emulators for the M32R family MCUs.
- Outline of the Products
The M32100T3-SDI-E and M32100T-EZ-E support all the MCUs of the M32R family. In addition, they can emulate the MCUs that are provided with functions conforming to the most recent SDI-3 specifications.
- 1.1 M32100T3-SDI-E
| (1) | Ranked as a full-specification emulator: provided with real-time-trace and interval-time-measurement functions in addition to the basic debugging functions. |
| (2) | Compact in size: the dimensions of its body are 112 mm in width, 90.5 mm in depth, and 21.6 mm in height, as large as the probe of the current M32100T2-SDI-E emulator. |
| (3) | Equipped with USB 1.1 as a communications interface. |
| (4) | Including the M3T-PD32RM emulator debugger reserved for the product's exclusive use. |
| (5) | Compliant with overseas standards. |
For detailed specifications of the product, see its data sheet.
- 1.2 M32100T-EZ-E
| (1) | A low-priced emulator provided with the basic debugging functions only. |
| (2) | Compact in size: as small as a business card. |
| (3) | Equipped with USB 1.1 as a communications interface. |
| (4) | Including the M3T-PD32RM emulator debugger reserved for the product's exclusive use. |
| (5) | Compliant with overseas standards. |
For detailed specifications of the product, see its data sheet.
- Ordering Information
| Product Type | Type Name | Comment |
| M32100T3-SDI-E | M32100T3-SDI-E | - |
| M32100T-EZ-E | M32100T-EZ-E | - |
|
 |