Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
RENESAS TOOL NEWS [RSO-M3T-PD38-030501D]

Emulator Debugger M3T-PD38
V.5.10 Release 2 Upgraded

We have upgraded the M3T-PD38 emulator debugger for the 740 family MCUs from V.5.10 Release 1A to V.5.10 Release 2.

* Because there was a problem regarding verifying your license ID at launching the M3T-PD38 V.5.10 Release 2, the M3T-PD38 V.5.10 Release 2 had been upgraded to M3T-PD38 V.5.10 Release 2A on May 13, 2003.
For detail of the problem, see "A Note on using Emulator Debugger M3T-PD38 V.5.10 Release 2" issued on May 16, 2003.
For detail of the description of upgrade from V.5.10 Release 2 to V.5.10 Release 2A, see "Emulator Debugger M3T-PD38 V.5.10 Release 2A upgraded" issued on May 16, 2003.


  1. Descriptions of Upgrade
    1.1 A Known Problem Fixed
    (1) On displaying the ASM source file name after downloading any object created by IAR Systems' C compiler ICC740
    For details, see MAEC TOOL NEWS "A Note on Using Emulator Debugger M3T-PD38" issued on March 16, 2003.

  2. How to Upgrade the Current Product and Order the Upgraded One
    2.1 Online Upgrade (without Charge)
    Please download the upgraded product you want from HERE.

    2.2 First Ordering or Upgrading by CD-ROM (with Additional Charge)
    Upgrade service in CD-ROM is also available. When you place an order please furnish the following information to your local Renesas Technology sales office or distributor:

    [First Ordering]
    Product Type:M3T-PD38
    Version No.:V.5.10
    Release No.:Release 2
    Host OS: Windows XP, Windows Me, Windows 98, Windows 2000, or Windows NT 4.0

    [Upgrading by CD-ROM]
    Please let us know your product's license ID or Serial No. besides the above information.




© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal