Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
RENESAS TOOL NEWS [RSO-M3062PT3-RPD-E-030501D]

Emulation Pod M3062PT3-RPD-E
for the M16C/62P MCU Released

We have released the M3062PT3-RPD-E emulation pod for the M16C/62P in the M16C/62 group MCUs.


  1. Outline
    The M3062PT3-RPD-E is an emulation pod used in connection with the PC4701 emulator for the M16C, 7700, and 740 family MCUs and supports the M16C/62P in the M16C/62 group of the RENESAS 16-bit MCUs.

    • Maximum operating frequency:
    16 MHz (at VCC1 and VCC2 = 3.2--5.5 V)
    10 MHz (at VCC1 and VCC2 = 2.7--5.5 V)
    • Power supply voltage:
    2.7--5.5 V

    NOTICE:
    If Your target system's operating frequency exceeds 16 MHz, use the PC7501 emulator system, PC7501 and M3062PT-EPB, not PC4701 and M3062PT3-RPD-E.

  2. The Contents of the Product Package:
    1. An Emulation pod
    2. An evaluation MCU (already mounted)
    3. Oscillator boards
      OSC-3 for the 16-MHz main clock (already mounted)
      OSC-2 for the main clock
    4. A 120-conductor flexible cable--FLX120-RPD--for connecting the pod to the emulator
    5. A 160-conductor flexible cable--M3T-FLX160C--for connecting the pod to the target MCU
    6. A converter board--M30800T-PTC--for connecting the M3T-FLX160C cable to a 100-pin 0.65-mm-pitch LCC (100D0)
    7. A 100-pin 0.65-mm-pitch IC socket--IC61-1004-051--manufactured by Yamaichi Electronics Co., Ltd.
    8. A user's manual

    For further information on the specification, please go to our tool home page.

  3. Ordering Information
    Product TypeType NameComment
    M3062PT3-RPD-EM3062PT3-RPD-E-




© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal