|
|
 |
RENESAS TOOL NEWS [RSO-M3T-PD38_2-030516D]
Emulator Debugger M3T-PD38 V.5.10 Release 2A Upgraded
|
We have upgraded the M3T-PD38 emulator debugger for the 740 family MCUs from
V.5.10 Release 2 to V.5.10 Release 2A.
- Description of Upgrade
The problem on verifying your license ID at launching the emulator debugger has been eliminated.
For details of this problem, see RENESAS TOOL NEWS "A Note on Using
Emulator Debugger M3T-PD38 V.5.10 Release 2" issued at this time.
- How to Upgrade the Current Product and Order the Upgraded One
- 2.1 Online Upgrade (without Charge)
- Please download the upgraded product from HERE.
- 2.2 First Ordering or Upgrading by CD-ROM (with Additional Charge)
- Upgrade service in CD-ROM is also available. When you place an order, please furnish the following information to your local Renesas Technology sales office or distributor:
- [First Ordering]
| Product Type | : | M3T-PD38 |
| Version No. | : | V.5.10 |
| Release No. | : | Release 2A |
| Host OS | : |
Windows XP, Windows Me, Windows 98, Windows 95, Windows 2000, or Windows NT 4.0 |
- [Upgrading by CD-ROM]
Please let us know your product's license ID or Serial No. besides the above information.
|
 |