|
|
 |
RENESAS TOOL NEWS [RSO-M306N4T3-RPD-E-030601D]
|
Emulation Pod M306N4T3-RPD-E Released
|
We have released the M306N4T3-RPD-E emulation pod for the M16C/6N4 and M16C/6N5 MCUs in the M16C/60 series' M16C/6N group. This pod is used in connection with the PC4701 emulator.
- Outline
The M306N4T3-RPD-E is an emulation pod used in combination with the PC4701 emulator for the M16C, 7700, and 740 families of MCUs and supports the M16C/6N4 and M16C/6N5 in the M16C/6N group of the RENESAS 16-bit MCUs.
- Maximum operating clock frequency: 16 MHz (at VCC = 4.2--5.5 V)
- Target system voltage: 4.2--5.5 V
NOTICE:
If your target system's operating clock frequency exceeds 16 MHz, use the PC7501 emulator system, PC7501 and M306N4T-EPB, not PC4701 and M306N4T3-RPD-E.
- The Contents of the Product Package
- An Emulation pod
- An evaluation MCU (already mounted)
- Oscillator circuit boards
OSC-3 for the 16-MHz main clock (already mounted) OSC-2 for the main clock
- A 120-conductor flexible cable--FLX120-RPD--for connecting the pod to the emulator
- A 160-conductor flexible cable--M3T-FLX160C--for connecting the pod to the target MCU
- A converter board--M30800T-PTC--for connecting the M3T-FLX160C cable to a 100-pin 0.65-mm-pitch LCC (100D0)
- A 100-pin 0.65-mm-pitch IC socket--IC61-1004-051--manufactured by Yamaichi Electronics Co., Ltd.
- A user's manual
For further information on the package, please see its datasheet.
- Ordering Information
| Product Type | Type Name | Comment |
| M306N4T3-RPD-E | M306N4T3-RPD-E | - |
|
 |