Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
RENESAS TOOL NEWS [July 1, 2003: RSO-M34552T2-CPE-030701D]

Compact Emulator M34552T2-CPE Released

We have released the M34552T2-CPE compact emulator for the 4552, 4553, and 4556 groups in the 4500 series MCUs.

  1. Outline
    The M34552T2-CPE, though compact in size and low-priced, comes with such software tools as an assembler and emulator debugger and provides the debugging functions equivalent to the PC4504 emulator system.
    Its features are as follows:
    • Fully equipped with the same debug functions as the PC4504 system
    • Designed compactly
      The dimensions of the emulator body: 120 mm wide, 85 mm deep, and 30 mm high
    • Programming and debugging tools included
    • Economical price
    • Full-speed USB1.1 supported

  2. Contents of the Product Package:
    1. An emulator--M34552T2-CPE
    2. An evaluation MCU--M34552G8EFP (already mounted on the board of M34552T2-CPE)
    3. A USB interface cable
    4. A power supply cable (the power source unit is not included)
    5. An external trace cable
    6. A 50-wire standard-pitch cable
    7. A 6 MHz oscillator board--OSC-2 (already mounted on M34552T2-CPE)
    8. An emulator debugger--M3T-PD45M (dedicated to this compact emulator)
    9. An assembler--ASM45 (a component of an M3T-PD45M package)
    10. User's manuals in PDF
    For further information on the package, please see its data sheet.

  3. Ordering Information
    Product TypeType NameComment
    M34552T2-CPEM34552T2-CPE-




© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal