Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
RENESAS TOOL NEWS [September 1, 2003: RSO-M3062NT3-RPD-E-030901D]

Emulation Pod M3062NT3-RPD-E Released

We have released the M3062NT3-RPD-E emulation pod for the M16C/62N in the M16C/62 group and the M16C/30L in the M16C/30 group MCUs. This pod is used in combination with the PC4701 emulator.

  1. Outline
    The M3062NT3-RPD-E is an emulation pod used in combination with the PC4701 emulator for the M16C, 7700, and 740 families of MCUs and supports the M16C/62N in the M16C/62 group and the M16C/30L in the M16C/30 group of the RENESAS 16-bit MCUs.
    • Maximum operating clock frequency: 16 MHz (at VCC = 3.0--3.6 V)
    • Target system voltage: 2.2--3.6 V


  2. The Contents of the Product Package
    1. An emulation pod
    2. An evaluation MCU (already mounted)
    3. Two oscillator circuit boards
      - OSC-3 for the 16-MHz main clock (already mounted)
      - OSC-2 for the main clock
    4. A 120-wire flexible cable--FLX120-RPD--for connecting the pod to the emulator
    5. A 160-wire flexible cable--M3T-FLX160C--for connecting the pod to the target MCU
    6. A converter board--M30800T-PTC--for connecting the M3T-FLX160C cable to a 100-pin 0.65-mm-pitch LCC (100D0)
    7. A 100-pin 0.65-mm-pitch IC socket--IC61-1004-051--manufactured by Yamaichi Electronics Co., Ltd.
    8. A user's manual

    For further information on the specifications of the product, please see its datasheet on the Web site.


  3. Ordering Information
    Product TypeType NameComment
    M3062NT3-RPD-EM3062NT3-RPD-E--






© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal