Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
RENESAS TOOL NEWS on April 1, 2004: RSO-M30850T-EPB_1-040401D

Emulation Probe
M30850T-EPB (Commercial Product)
for the M32C/80, M32C/84, M32C/85, and M32C/86 Group MCUs Released

We have released the M30850T-EPB emulation probe (commercial product) for the M32C/80, M32C/84, M32C/85, and M32C/86 group MCUs. This probe is used in combination with the PC7501 emulator.

  1. Outline
    The M30850T-EPB is an emulation probe used in combination with the PC7501 emulator for the M16C family and supports the M32C/80, M32C/84, M32C/85, and M32C/86 group in the M32C/80 series MCUs.
    It can operate at:
    • a maximum clock frequency of 32 MHz at target system voltages of 4.2--5.5 V, or
    • a maximum clock frequency of 24 MHz at target system voltages of 3.0--5.5 V


  2. The Contents of the Product Package
    1. An MCU board--M30850T-EPBM--for the M32C/80, M32C/84, M32C/85, and M32C/86 group
    2. An evaluation MCU (commercial version, already mounted)
    3. A probe board--PCA7501EPBA--for the PC7501 emulator
    4. A converter board--M30800T-PTC--for connecting a 100-pin 0.65-mm-pitch QFP
    5. A 100-pin 0.65-mm-pitch IC socket--IC61-1004-051--manufactured by Yamaichi Electronics Co., Ltd.
    6. Two oscillator boards:
      An OSC-3 board for 32-MHz main clock
      An OSC-2 board for a main clock
    7. A user's manual

    For further information on the specifications of the product, please see its datasheet


  3. Ordering Information
    Product TypeType NameComment
    M30850T-EPBM30850T-EPB--






© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal