Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
RENESAS TOOL NEWS on April 16, 2004: RSO-M30100T3-RPD-E-040416D

Emulation Pod M30100T3-RPD-E
for the M16C/10 Series MCUs Released

We have released the M30100T3-RPD-E emulation pod for the M16C/10 series MCUs. This product is the successor to the M30100T-RPD-E (spare and repair use only).

  1. Outline
    The M30100T3-RPD-E is an emulation pod used in combination with the PC4701 emulator (the PC4701L and PC4700L excluded) for the M16C, 7700, and 740 families and supports Renesas's M16C/10 series of 16-bit MCUs. It is connected to the target system using the pod probe (optional) for each group of target MCUs.
    Its principal operating conditions are as follows:
    • Operating frequency: 16 MHz maximum (at Vcc = 5 V)
    • Target system voltages: 2.7--5.5 V

    All the functions of the M30100T3-RPD-E is the same as those of the M30100T-RPD-E (spare and repair use only) except the following:
      When M301N2T-PRB Pod Probe (WS product) Used Execution of Custom Command for Launching M3T-PD30 Emulator Debugger
    M30100T3-RPD-E Remodeling unnecessary Unnecessary
    M30100T-RPD-E Remodeling to 1N_REMODEL
    VER.2 necessary
    Necessary at every launch
    of M3T-PD30


  2. The Contents of the Product Package
    (1)An emulation pod
    (2)Two oscillator boards
    An OSC-3 board for 16-MHz main clock (already mounted)
    An OSC-2 board for main clock
    (3)A 120-conductor flexible cable--FLX120-RPD--for connecting the emulator
    (4)A 64-conductor flexible cable--FLX64--for connecting the target system (already mounted)
    (5)Interface board--FLX64-PRB--for connecting the pod probe (already mounted)
    (6)A user's manual

    For further information on the specifications of the product, please see its datasheet.


  3. Ordering Information
    Product TypeType NameComment
    M30100T3-RPD-EM30100T3-RPD-E--


  4. On the M30100T-RPD-E (Spare and Repair Use Only)
    We continue supporting the M30100T-RPD-E as before.





© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal