|
|
 |
RENESAS TOOL NEWS on May 16, 2004: RSO-M32100T5-SDI-E-040516D
Emulator M32100T5-SDI-E for the M32R Family MCUs Released
|
We have released the SDI-type M32100T5-SDI-E emulator for the M32R family
MCUs. This product is a high-grade, high-performance version of the
M32100T3-SDI-E emulator.
- Outline
The M32100T5-SDI-E, with which the M3T-PD32RM emulator debugger is
included, supports all the MCUs belonging to the M32R family, and
is compliant with overseas standards (CE marking and FCC Rules and
Regulations).
By adopting the JTAG mode, it can control the MCU on a target board.
Items improved from the M32100T3-SDI-E are tabulated below.
| Item | Emulators |
| M32100T3-SDI-E | M32100T5-SDI-E |
Communication Interface | USB 1.1 full speed | USB 2.0 high speed |
| Trace Memory | 16 KB (about 3K steps) | 192 KB (about 30K steps) |
Interval Time Measurement | 1 interval | 4 intervals |
- The Contents of the Product Package
| (1) | An emulator--M32100T5-SDI-E |
| (2) | A connection board--M32RT2-CNV--for the SDI interface cable |
| (3) | A USB interface cable |
| (4) | An interface cable for controlling the SDI MCU(10-pin 1.27-mm-pitch flat cable) |
| (5) | An SDI trace interface cable (20-pin 1.27-mm-pitch flat cable) |
| (6) | An AC adapter |
| (7) | An AC power cable (3 meters, in conformity with Electrical Application and Material Safety Law; domestic use only) |
| (8) | An emulator debugger--M3T-PD32RM (in CD-ROM) |
| (9) | A user's manual |
For further information on the specifications of the product, please see its datasheet.
- Ordering Information
| Product Name | Part No. | Specs1 |
| M32100T5-SDI-E | M32100T5-SDI-E | -- |
|
 |