|
|
 |
RENESAS TOOL NEWS on July 1, 2004: RSO-M306H3T3-RPD-E-040701D
Emulation Pod M306H3T3-RPD-E
for the M306H3 MCU in the M16C/6H Group Released
|
We have released the M306H3T3-RPD-E emulation pod for the M306H3 MCU in the
M16C/6H group (in the M16C/60 series of the M16C family).
- Outline
The M306H3T3-RPD-E is used to debug the M306H3 MCU in the M16C/6H group
in combination with any of the PC4701 emulator systems (PC4701U, PC4701M,
PC4701HS, and PC4700H).
Its major specifications are as follows:
- Maximum Clock frequency: 10 MHz
- Voltages to Target System: 4.75--5.25 V
For further information, see its datasheet.
- The Contents of the Product Package
| (1) | An emulation pod |
| (2) | Two evaluation MCUs--M306H3FCFP (already mounted) |
| (3) | Two Oscillator boards
- OSC-3 for 10-MHz main clock. (already mounted)
- OSC-2 for main clock
|
| (4) | A 120-conductor flexible cable--FLX120-RPD--for connecting the emulator |
| (5) | A 160-conductor flexible cable--M3T-FLX160C--for connecting the target system |
| (6) | A converter board--M306H2T-PTC--for connecting the 116-pin 0.65-mm-pitch LQFP (116P6A-A) |
| (7) | Six 51-kΩ network resistors for pulling up ports P0--P5 |
| (8) | A User's manual |
- First Ordering
If you place an order for the product, please provide the following
items of information for your local Renesas Technology sales office
or distributor:
| Product Type | Type Name | Comment |
| M306H3T3-RPD-E | M306H3T3-RPD-E | -- |
|
 |