|
|
 |
RENESAS TOOL NEWS on August 1, 2004: RSO-M306NKT3-RPD-E-040801D
|
Emulation Pod M306NKT3-RPD-E Released
|
We have released the M306NKT3-RPD-E emulation pod for the M16C/6N4,
M16C/6N5, M16C/6NK, M16C/6NL, M16C/6NM, and M16C/6NN MCUs belonging to
the M16C/6N Group in the M16C/60 series of the M16C family.
- Outline
The M306NKT3-RPD-E emulation pod is used in combination with the PC4701
emulator (*) for the M16C, 7700, and 740 family MCUs and supports the
M16C/6N4, M16C/6N5, M16C/6NK, M16C/6NL, M16C/6NM, and M16C/6NN in the
M16C/6N group of Renesas 16-bit MCUs.
NOTE:
| * |
The PC4701 is the generic name of its product line, and here the
PC4701L and PC4700L are excluded. |
The M16C/6NK and M16C/6NL are the brand-new microcomputers announced on
newspapers on this July 20. For details of these, go to "Press Releases"
The main specifications of the M306NKT3-RPD-E are as follows:
* Maximum operating clock frequency: 16 MHz
* Supply voltages to the target system:
| |
Vcc = |
4.2--5.5 V at debugging the M16C/6N4 and M16C/6N5 |
| |
Vcc = |
3.0--5.5 V at debugging the M16C/6NK, M16C/6NL, M16C/6NM, and M16C/6NN |
| NOTICE: |
If operating frequencies exceed 16 MHz, use the PC7501 emulator instead of the PC4701. |
For further information on the specifications of the product, please see its
datasheet.
- The Contents of the Product Package
| (1) | An emulation pod |
| (2) | Two evaluation MCUs--M30627MHPGP * 1 and M306NMFJGP * 1 (already mounted) |
| (3) | Two oscillator boards
* OSC-3 for the 16-MHz main clock (already mounted)
* OSC-2 for main clocks |
| (4) | A 120-wire flexible cable--FLX120-RPD--for connecting the emulator |
| (5) | A 160-wire flexible cable--M3T-FLX160C--for connecting the target system |
| (6) | A converter board--M30800T-PTC--for connecting a 100-pin 0.65-mm-pitch LCC (100D0) |
| (7) | Six 51-kiloohm network resistors for pulling up ports P0--P5 |
| (8) | A 100-pin 0.65-mm-pitch LCC socket--IC61-1004-051--manufactured by Yamaichi Electronics Co., Ltd. |
| (9) | A user's manual |
- Ordering Information
If you place an order for the product, please provide the following
items of information for your local Renesas Technology sales office
or distributor.
| Product Type | Type Name | Comment |
| M306NKT3-RPD-E | M306NKT3-RPD-E | -- |
| NOTE: |
For the price of the product, contact your local Renesas Technology sales office or distributor. |
- Note
According to the release of the M306NKT3-RPD-E, the M306N4T3-RPD-E
emulation pod, currently used for the M16C/6N4 and M16C/6N5 MCUs
in the M16C/6N group, are being shipped for repair and spare use only.
|
 |