Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
RENESAS TOOL NEWS on October 1, 2004: RSO-HWTOOL-041001D

Hardware Tools Released in the Last Half of September 2004

We released the following hardware tools in the last half of this September.

  1. For the M16C/Tiny Series, M16C Family of 16-Bit MCUs

    1.1 An Emulation Probe, a Compact Emulator, and Four Converter Boards
    Product TypeDescription
    (1)M30290T-EPBAn emulation probe for the M16C/26A, M16C/28, and M16C/29 groups
    (2)M30290T2-CPEA compact emulator for the M16C/26A, M16C/28, and M16C/29 groups
    (3)M30290T-80FPDA converter board for connecting a target MCU encapsulated in a 80-pin, 0.5-mm-pitch LQFP
    (4)M30291T-64FPDA converter board for connecting a target MCU encapsulated in a 64-pin, 0.5-mm-pitch LQFP
    (5)M30260T-48FPDA converter board for connecting a target MCU encapsulated in a 48-pin, 0.5-mm-pitch LQFP
    (6)M30263T-42SSBA converter board for connecting a target MCU encapsulated in a 42-pin, 0.8-mm-pitch SSOP

    1.2 Four Sets of Emulation probes and Converter Boards
    Product TypeDescription
    (1)M30260T-EPB-GPThe set of an M30290T-EPB and an M30260T-48FPD
    (2)M30263T-EPB-FPThe set of an M30290T-EPB and an M30263T-42SSB
    (3)M30290T-EPB-HPThe set of an M30290T-EPB and an M30290T-80FPD
    (4)M30291T-EPB-HPThe set of an M30290T-EPB and an M30291T-64FPD

    1.3 Four Sets of Compact Emulators and Converter Boards
    Product TypeDescription
    (1)M30260T2-CPE-GPThe set of an M30290T2-CPE and an M30260T-48FPD
    (2)M30263T2-CPE-FPThe set of an M30290T2-CPE and an M30263T-42SSB
    (3)M30290T2-CPE-HPThe set of an M30290T2-CPE and an M30290T-80FPD
    (4)M30291T2-CPE-HPThe set of an M30290T2-CPE and an M30291T-64FPD


  2. Ordering Information

    Product TypeType NameComment
    M30290T-EPB M30290T-EPB --
    M30290T2-CPE M30290T2-CPE --
    M30260T-EPB-GP M30260T-EPB-GP --
    M30263T-EPB-FP M30263T-EPB-FP --
    M30290T-EPB-HP M30290T-EPB-HP --
    M30291T-EPB-HP M30291T-EPB-HP --
    M30260T2-CPE-GPM30260T2-CPE-GP--
    M30263T2-CPE-FPM30263T2-CPE-FP--
    M30290T2-CPE-HPM30290T2-CPE-HP--
    M30291T2-CPE-HPM30291T2-CPE-HP--
    M30290T-80FPD M30290T-80FPD --
    M30291T-64FPD M30291T-64FPD --
    M30260T-48FPD M30260T-48FPD --
    M30263T-42SSB M30263T-42SSB --





© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal