|
|
 |
RENESAS TOOL NEWS on February 1, 2005: RSO-M30850T2-CPE-050201D
Compact Emulator M30850T2-CPE Released
(For the M32C/84, M32C/85, and M32C/86 Groups of MCUs)
|
We have released the M30850T2-CPE compact emulator, which is used for the M32C/84, M32C/85, and M32C/86 groups of MCUs.
- Outline
The M30850T2-CPE is a compact emulator with real-time trace functions and is used for the M32C/84, M32C/85, and M32C/86 groups, M32C/80 Series of MCUs.
Its features are as follows:
- Fundamental debugging functions much enhanced.
- Real-time trace functions supported.
- Compactly designed in size.
- Programming and debugging software tools included.
- Economical-priced
- USB (USB 1.1 full-speed) supported. (Also can be connected to host machines equipped with the USB 2.0 interface.)
With the product package are included such software tools as integrated
development environments, a C compiler, an assembler, an emulator
debugger, so you can start developing and debugging your application
programs immediately after getting and unpacking the product.
The M30850T2-CPE operates under the following conditions:
- operating clock frequencies: 32 MHz maximum
supply voltages to target: 4.2--5.5 V, and
- operating clock frequencies: 24 MHz maximum
supply voltages to target: 3.0--5.5 V
NOTICE:
This compact emulator does not support the page mode control function for the ROM-less version of the M32C/84 group of MCUs.
- The Contents of the Product Package
| (1) | A compact emulator--M30850T2-CPE |
| (2) | An evaluation MCU (already mounted) |
| (3) | A converter board--M30800T-PTC--for connecting a 100-pin 0.65-mm- pitch QFP |
| (4) | A 100-pin 0.65-mm-pitch IC socket--IC61-1004-051--manufactured by Yamaichi Electronics Co., Ltd. |
| (5) | Two oscillator boards - OSC-3 for the 32-MHz main clock (already mounted) - OSC-2 for main clocks |
| (6) | A USB interface cable (1.8 m) |
| (7) | A power cable (30 cm; no power supply included) |
| (8) | An emulator debugger--M3T-PD308MF (specific to the M30850T2-CPE) |
| (9) | A C compiler--entry version of M3T-NC308WA This entry version includes a C compiler, an assembler, and two integrated development environments (High-performance Embedded Workshop and TM) |
| (10) | A user's manual |
For further information on the specifications of the product, please see its datasheet.
- Ordering Information
If you place an order for the product, please supply the following
items of information to your local Renesas Technology sales office
or distributor:
| Product Type |
Type Name |
Comment |
| M30850T2-CPE |
M30850T2-CPE |
None |
For the price of the product, contact your local Renesas Technology sales office or distributor.
|
 |