|
|
 |
RENESAS TOOL NEWS on February 1, 2005: RSO-M306H5T3-RPD-E-050201D
Emulation Pod M306H5T3-RPD-E Released
(For the M306H5 MCU)
|
We have released the M306H5T3-RPD-E emulation pod. This pod supports the
M306H5 MCU, a member of the M16C/6H group, M16C/60 series.
- Outline
The M306H5T3-RPD-E emulation pod is used in combination with the PC4701
emulator* to emulate the M16C, 7700, and 740 families of MCUs.
It supports the M306H5 MCU, a member of the M16C/6H group of 16-bit MCUs.
* This pod cannot be used in combination with the PC4701L and PC4700L emulators.
The M306H5T3-RPD-E operates under the following conditions:
- operating clock frequencies: 16.0 MHz maximum
- supply voltages to target: 2.0--5.5 V
For further information on the specifications of the product, please see its datasheet.
- The Contents of the Product Package
| (1) | An emulation pod |
| (2) | Two evaluation MCUs-- M306H3FCFP * 1 and M306H5MG-002FP * 1
(already mounted) |
| (3) | Two oscillator boards
- OSC-3 for the 16-MHz main clock (already mounted)
- OSC-2 for main clocks |
| (4) |
A 120-wire flexible cable--FLX120-RPD--for connecting the emulator |
| (5) | A 160-wire flexible cable--M3T-FLX160C--for connecting the target system |
| (6) | A converter board--M306H2T-PTC--for connecting a 116-pin 0.65-mm- pitch LQFP (116P6A-A) |
| (7) | Six 51-k ohm network resistors for pulling up ports P0--P5 |
| (8) | A user's manual |
- Ordering Information
If you place an order for the product, please supply the following
items of information to your local Renesas Technology sales office or distributor:
| Product type |
Type name |
Comment |
| M306H5T3-RPD-E |
M306H5T3-RPD-E |
None |
For the price of the product, contact your local Renesas Technology sales office or distributor.
|
 |