|
|
 |
RENESAS TOOL NEWS on May 1, 2005: RSO-M3062PT2-EPB-050501D
| Emulation Probe M3062PT2-EPB Released |
We are releasing the M3062PT2-EPB emulation probe on this May 16. This probe is used for emulating the M16C/62P group of MCUs.
- Outline
The M3062PT2-EPB, connected with the PC7501 emulator, is used for
emulating the M16C/62P group of MCUs and debugging their programs.
It operates under the following conditions:
- Supply voltage to target: 3.0--5.5 V
- Operating clock frequencies: 24 MHz maximum, or
- Supply voltage to target: 2.7 V
- Operating clock frequencies: 10 MHz maximum
The M3062PT2-EPB is the successor of the M3062PT-EPB and is provided with
a larger size of on-chip evaluation ROM than the predecessor. So it can
debug programs of the MCUs having up to 512 KB of internal ROM.
The difference between them in evaluation ROM is as follows:
| | M3062PT2-EPB | M3062PT-EPB |
| On-chip evaluation ROM | 512 KB + 4 KB | 384 KB + 4 KB |
For further information on the product, see its datasheet.
- The Contents of The Product Package
| (1) | An MCU board--M3062PT2-EPBM--for the M16C/62P group |
| (2) | An evaluation MCU--M30627FJPGP (already mounted on the M3062PT2-EPBM) |
| (3) | A board for the probe--PCA7501EPBA--specific to the PC7501 emulator |
| (4) | A converter board--M30800T-PTC--for connecting a 100-pin 0.65-mm-pitch QFP |
| (5) | A 100-pin LCC socket--IC61-1004-051--manufactured by Yamaichi Electronics Co., Ltd. |
| (6) | Two oscillator boards - OSC-3 for the 16-MHz main clock - OSC-2 for main clocks |
| (7) | Six 51-kΩ network resistors for pulling up ports P0--P5 |
| (8) | A user's manual |
- Ordering Information
If you place an order for the product, please supply the following
items of information to your local Renesas Technology sales office
or distributor:
| Product Type |
M3062PT2-EPB |
| Type Name |
M3062PT2-EPB |
| Comment |
None |
For the price of the product, contact your local Renesas Technology
sales office or distributor.
- MCU File and Firmware File
When using the M3062PT2-EPB in combination with the M3T-PD30F emulator debugger, you need an MCU file and a firmware file.
Please download them from HERE.
- Note
After the release of the M3062PT2-EPB, the shipment of the preceding
M3062PT-EPB will be discontinued except for spare and repair.
|
 |