Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
RENESAS TOOL NEWS on September 16, 2005: RSO-M306V8T-EPB-050916D

The Emulation Probe M306V8T-EPB
to Be Released

The M306V8T-EPB emulation probe is being released on this September 26. This probe is used for the M306V8 MCU, a member of the M16C/6V group, M16C/60 series, M16C family.

  1. Outline
    The M306V8T-EPB, used in combination with the PC7501 emulator, can debug the programs for the M306V8 MCU, a member of the M16C/6V group.

    The emulation probe operates at:
    • a maximum clock frequency of 16 MHz and
    • supply voltages to target system (Vcc) of 3.15--3.45 V

    For details of the specifications of the product, see its datasheet.


  2. The Contents of the Product Package
    (1)   An emulation probe--M306V8T-EPB
    (2)   An evaluation MCU (already mounted)
    (3)   A converter board--M306V8T-PTC--for connecting a 116-pin 0.65-mm-pitch LQFP package (already mounted)
    (4)   Two ICE connectors--NQPACK116SB and YQPACK116SB--and four guide pins --YQ-GUIDEs--for connecting the M306V8T-PTC to the user system
    (5)   Two oscillator boards
    - OSC-3 for 16 MHz main clock
    - OSC-2 for main clock
    (6)   Six 51-kiloohm network resistors for pulling up ports P0--P5
    (7)   A user's manual


  3. Ordering Information
    If you place an order for the product, please supply the following items of information to your local Renesas Technology sales office or distributor:

    Product type M306V8T-EPB
    Comment None

    For the price of the product, contact them also.





© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal