Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
MESC TOOL NEWS: MESCT-M37735T-PAC-971101D

M37735T-PAC Simple Tool
For 7700 Family 7733 and 7735 Groups

Mitsubishi starts to offer M37735T-PAC simple tool system package for 7700 Family 7733 and 7735 Groups.

Description

M37735T-PAC is a simple tool system package for 7700 Family 7733 and 7735 Groups. M37735T-PAC consists of a relocatable assembler, emulator and emulator debugger, and supports the procedures from application program development to debugging.


Product Configuration
  1. Emulator (M37735TL-SBI)
  2. Target connection cable (M37702T-SPB)
  3. 5 V Power supply cable (30cm)
  4. Serial interface canle (2m)
  5. CD-ROM
    • Relocatable assembler (RASM77M V.1.00 Release 1)
    • Emulator debugger (PDB77M for Windows V.2.00 Release 1)
    • Free trial C compiler (NC77)
    • Win32s
    • Use's manuals (English and Japanese)
  6. M37735T-PAC release note (contains the software license agreement)
  7. User questionnaire FAX

Product introduction
  1. Assembler RASM77M V.1.00 Release 1

    RASM77M is a relocatable assembler for M37735T-PAC. RASM77M generates machine language files from assembly language source files for 7700 Family.

  2. Emulatro Debugger PDB77M V.2.00 Release 1

    PDB77M V.2.00 Release 1 is an emulator debugger for M37735T-PAC. PDB77M controls M37735TL-SBI emulator on Windows, and debugs application software and target systems.
    PDB77M was upgraded to V.2.00 Release 1 from V.1.00 Release 1.
    New features are as follows.

    • End-state return features
    • Automatic downloading features in restart
    • Save / read in of software break point
    • Addition of script command

  3. Basic Debug Feature

    • Memory reference/setting
    • Register reference/setting
    • Source level debugging
    • Program execution/stop
    • S/W break
    • Deassemble display, etc.

  4. NC77 C Compiler :Free Trial Version

    NC77 C compiler (Free trial version) are licensed to use for 4 months (by the end of the last month). There are no restrictions but some functions such as a used stack size calculation. NC77 runs on Windows 95 DOS prompt. 10MB of available hard disk space is required.

  5. Emulator M37735TL-SBI

    M37735TL-SBIPC4816B is an emulator which is used with M37702T-SPB target connection cable.

    • Compact design
    • Can operate with a low supply voltage (3.0 to 5.0V).
    • Supports 7733 and 7735 groups
    • Maximum operating frequency 25 MHz
    • Emulation memory maximum 192 kbytes
    • Operates in single-chip, memory expansion, and microprocessor modes.


Ordering Information

Type name: M37735T-PAC

About M37735T-PAC System Configuration and detailed information, Refer to Tool Data Sheet.




© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal