MESC TOOL NEWS:
MESCT-PD45-971116D
PD45 V.1.00 Release 1
English Version Announcement
|
Mitsubishi announces the issuance of 4500 series emulator debugger/absolute assembler PD45 V.1.00 Release 1 (English version and for Windows).
Product Overview
PD45 V.1.00 Release 1 (hereafter called PD45) is the product consisting of
emulator debugger PD45 and absolute assembler ASM45 (both for
Windows) that control emulator PC4504 for the Mitsubishi 4500 series
4-bit microcomputers.
Host Computers Available
The operating environment of PD45 (English Version) is shown bellow.
| Host Computer |
OS |
| IBM PC/AT or Compatible |
Windows 95 (English Version)Windows 3.1 (English Version) |
Ordering Information
To order PD45 (English version), you are kindly requested to let us know the type name and Comment you require in the table below. For inquiries on ordering, please contact your local Renesas Technology sales office or distributor.
| Type Name |
Comment |
Remark |
| MSCH-TOOLS-S-E |
PD45-W95E |
For Windows 95 (English Version) on IBM PC/AT or Compatible |
| PD45-IBE |
For Windows 3.1 (English Version) on IBM PC/AT or Compatible |
Grading Up from WDB45 and RTT45
Grading up from 4500 series emulator debuggers WDB45 and RTT45 (for
DOS) to PD45 can be accepted. For inquiries on grading up, please contact
your local Renesas Technology sales office or distributor.
Shipment of WDB45
As PD45 (English version) has been released, the shipment of WDB45
(type names: WDB45-98, WDB45-IBJ, and WDB45-IBE) is discontinued.
|