Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
MESC TOOL NEWS: MESCT-PD77SIM-971116D

PD77SIM V.1.00 Release 1
English Version Announcement

Mitsubishi announces the issuance of 7700/7751/7770/7790 series simulator debugger PD77SIM V.1.00 Release 1 (English version and for Windows).

Product Overview

PD77SIM V.1.00 Release 1 (hereafter called PD77SIM) is the simulator debugger (for Windows) that simulates operations of the Mitsubishi 7700/7751/7770/7790 series 16-bit microcomputers and evaluates their target programs.

Features

PD77SIM provides the following features:

  1. Supporting overlapped multiple windows The host computer can display a large amount of useful information.
  2. C-language level debugging function Source level debugging of programs described with the C language can be performed.
  3. RAM monitoring function RAM monitoring function is supported. With this function, the contents of memory can be referenced while executing a target program.
  4. Providing the same operation as M16C/60 series emulator debugger PDB30 and simulator debugger PDB30SIM.
  5. Simulating instructions in an application program one by one.

Host Computers Available

PD77SIM operates on Windows 95 or Windows 3.1 installed in an IBM PC/AT or a compatible machine. The operating environment of PD77SIM is shown bellow.

Host Computer OS
IBM PC/AT or Compatible
  • Windows 95 (English Version)
  • Windows 3.1 (English Version)

  • Ordering Information

    To order PD77SIM, you are kindly requested to let us know the code name and the type name you require in the table below. For inquiries on ordering, please contact your local Renesas Technology sales office or distributor.

    Type Name Comment Remark
    MSCH-TOOLS-S-SD PD77SIM-W95E PC/AT or Compatible
    For Windows 95 (English Version) on IBM
    PD77SIM-IBE PC/AT or Compatible
    For Windows 3.1 (English Version) on IBM





    © 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal