|
|
 |
MESC TOOL NEWS:
MESCT-PD77-980401D
PD77 V.1.00 Release 1 Announcement
|
Mitsubishi announces the issuance of 7700/7751/7770/7790 series emulator debugger PD77 V.1.00 Release 1 (for Windows).
Product Summary
PD77 V.1.00 Release 1 (hereafter called PD77) is a software that controls operations of emulator PC4700L, PC4701L, PC4700H, and PC4701HS for the Mitsubishi 7700/7751/7770/7790 series of 16-bit microcomputers.
Features
PD77 provides the following features:
- Supporting overlapped multiple windows
The host computer can display a large amount of useful information.
- C-language level debug function
Source level debugging of programs written in the C language can be performed.
- RAM monitoring function
RAM monitoring function is supported. With this function, the contents of memory can be referenced while executing a target program.
- Providing the same operability as 740 family emulator debugger PD38 and M16C family emulator debugger PD30.
Host System Requirements
PD77 operates in an IBM PC/AT or a compatible machine running Windows 3.1, Windows 95 or Windows NT 4.0.
The host system requirements of PD77 are shown in Table 1.
Table 1. Host System Requirements of PD77
| Computer | OS |
| IBM PC/AT or Compatible | Windows NT 4.0 Windows 95 Windows 3.1 |
Ordering information
The ordering information is shown in Table 2. For inquiries on ordering, contact your local Renesas Technology sales office or distributor.
Table 2. Ordering information of PD77
| Type Name | Comment | Description |
| MSCH-TOOL-S-ED |
PD77-W95E | For IBM PC/AT or Compatible Windows 95, Windows NT 4.0 Windows 3.1 |
For technical inquiries, contact your local Renesas Technology sales office or distributor.
|
 |