|
|
 |
MESC TOOL NEWS:
MESCT-PD30-980401D
PD30 V.3.00 Release 1A Upgraded Version Announcement
|
Mitsubishi announces that emulator debugger PD30 V.3.00 Release 1 for the M16C/60 series of microcomputers has been upgraded to PD30 V.3.00 Release 1A.
Product Summary
PD30 V.3.00 Release 1A (hereafter called PD30) is a software product controlling the PC4701L and PC4701HS emulators for the Mitsubishi M16C/60 series of 16-bit microcomputers.
Description of Upgrading
The following item is added to the earlier version (PD30 V.3.00 Release 1).
- Firmware files added
The firmware files (M30620BH.S/M30620BL.S) for M30620T-RPD and M30620TB-RPD are added.
The other functions are entirely the same as those of PD30 V.3.00 Release 1.
Upgrade Service Information
The free-of-charge upgrade service of PD30 V.3.00 Release 1A is available, within a limited term, to the customers who purchased PD30 V.3.00 Release 1, and who purchased the M16C/62 emulation pod and are using PDB30 V.2.00 Release 2. For details, see Table 1. In this service, you will get the upgraded product by downloading it through our Internet home page.
Please apply for the free-of-charge upgrade service until Sept. 30, 1998 inclusive, at which the effective term is due to expire.
Table 1. Free-Of-Charge Upgrade Service
| Product | Description |
| PD30 V.3.00 Release 1 | The users who want to upgrade are requested to copy and fill in Free-of-charge application form and send it to us by FAX. |
| PDB30 V.2.00 Release 2 | Upgrade service is available without charge to the customers only who purchased the M16C/62 emulation pod (M30620T-RPD and M30620TB-RPD). However, the versions for Window 95 and Windows NT 4.0 only are serviceable. For the information on free-of-charge upgrade service, see "PD30 Free-Of-Charge Upgrade Service Guide" included with the product of M30620TB-RPD.* |
*Note: "PD30 Free-Of-Charge Upgrade Service Guide" is not included with the M30620T-RPD and M30620TB-RPD products bearing the following lot codes. If you are using any of these products, please use Free-of-charge upgrade service application form and send it to us by FAX.
- M30620T-RPD: Lot codes of 8CS001-8CS010
- M30620TB-RPD: Lot codes of 8BS001-8BS010
For the products excluded from the free-of-charge upgrade service, the standard upgrade service is available with additional charge. For more information, please contact your local Renesas Technology sales office or distributor.
For technical inquiries, contact your local Renesas Technology sales office or distributor.
|
 |