Tool News
 
 
 

Tool News

Products Info
Downloads
Tools FAQs
MESC TOOL NEWS: MESCT-PD45-981016D

PD45 V.1.20 Release 2
Upgraded Version Announcement

This is to announce that emulator debugger PD45 for the 4500 series of microcomputers has been upgraded to V.1.20 Release 2.


Descriptions
PD45 V.1.20 Release 2 is a software product controlling emulator PC4504 for the Mitsubishi 4500 series of 4-bit microcomputers. It has been upgraded from the preceding versions PD45 V.1.20 Release 1 and Release 1A as follows:
  • New MCUs supported
    The upgraded version supports the following new MCUs:
    M34512 M2/M4
How To Upgrade PD45
  1. Upgrading of PD45 V.1.10 Release 1, V.1.20 Release 1, and V.1.20 Release 1A
    Customers can upgrade their products by downloading PD45 V.1.20 Release 2 without charge from HERE.
    The upgrading by CD-R also is available with additional charge.

  2. Upgrading of PD45 V.1.00 Release 1, WDB45, and RTT45
    The upgrade services of PD45 V.1.00 Release 1, WDB45, and RTT45 are acceptable (with additional charge). For further information, please contact your local Renesas Technology sales office or distributor.
Ordering Information: Type Names and Comments
  1. Type Name
    M-PD45

  2. Comments for Products
    W95E: For first ordering of PD45 W95E
    W95E-VUP: For upgrading of an earlier version of PD45 to the most recent version of PD45 W95E
    W95E-GUP: For upgrading of WDB45/RTT45 to the most recent version of PD45 W95E

  3. Note
    If you intend to run the product on Windows 3.1, place your order with comment W95E. The PD45 product for Windows 3.1 is included with the disc delivered.




© 2008. Renesas Technology Corp., All rights reserved. Privacy | Legal