| Item | Description |
| MCUs supported |
(1)M16C family of 16-bit MCUs (2)7700 family of 16-bit MCUs (3)740 family of 8-bit MCUs |
| Software break points | 64 |
| Hardware break points | 6 (bus detection/interrupt/external trace signals) |
| Combinations of hardware breaks | AND/OR/state transition representations |
| Detection of exception events | Access protect |
| Real-time trace |
(1)32 kilocycles (bus/8-bit external trace signals/40-bit time stamps) (2)ON/OFF of write by events available (3)Used for performance/overhead measurements |
| Real-time RAM monitor |
1024 bytes (presence or absence of data and access/result of final access) |
| Time measurement |
(1)Period from RUN to STOP and other 4 time intervals continuously measurable (phi counts/16 MHz clock counts) (2)Maximum/minimum time, cumulative amount of time, number of passes |
| C0 coverage | Available |
| Interfaces | Serial | 38,400 kbps maximum |
| LTP parallel | ECP, EPP, byte-compatible, and nibble-compatible modes |
| Event outputs | (1)1 break signal (2)6 event outputs |
| External trace input | 8 TTL levels |
| AC power supply(Automatic switchover) |
(1)AC 100 V--120 V (50/60 Hz) (2)AC 200 V--240 V (50/60 Hz) |
| Power consumption | 66 W maximum |
| Overseas standards conformed to |
(1)U.S. UL standard: UL 1950 (including Canada) (2)U.S. EMI standard: FCC Part 15, Class A (3)CE markings: EN60950, EN55022, EN61000-3-2, EN50082-1 |
| Host computer | IBM PC/AT or compatible |