|
|
 |
MESC TOOL NEWS:
MESCT-PD308-990701D
New Product PD308 V.1.00 Release 1 Announcement
|
This is to announce the issuance of emulator debugger PD308 V.1.00 Release 1 for the M16C/80 series of microcomputers.
Outline of Product
PD308 V.1.00 Release 1 is an emulator debugger for the M16C/80 series MCUs, which, hosted on Windows, controls the operation of emulator PC4701 (PC4701M / PC4701HS / PC4701L) to debug target systems and application programs.
Features
- Multiple Windows of Overlaid Type Supported
The overlaid multiple windows allow you to view a variety of information at one time.
- Source Level Debug Function of C-Language Programs
Source level debugging of target programs written in the C language can be performed.
- RAM Monitoring Function
The RAM monitoring function is supported to reference the contents of RAM while executing the target program.
- Same Operability as Other Emulator Debuggers
PD308 provides the same operability as emulator debuggers PD30 V.4.00, PD77 V.2.00, PD79 V.2.00, and PD38 V.3.00 for the M16C/60 and M16C/20 series, the 7700,7751 series, the 7900 series, and the 740 family MCUs, respectively.
Ordering Information
The type name and comments required to order the PD308 product are shown below. For inquiries on ordering, contact your local Renesas Technology sales office or distributor.
The customers of PC4701M can download the PD308 software from our tool homepage.
| Computer | OS | Type Name | Comments |
| IBM PC/AT or compatible | Windows 98 Windows 95 Windows NT 4.0 | M-PD308 | W95E |
On User's Manual
The user's manual of PD308 is included in the electronic manual of the product in PDF. The paperbound version of the user's manual is also available with additional charge (the contents of it is the same as the electronic manual). If you need it, please place an order with the following type name and comments filled in:
Type Name : MESH-TOOL-S
Comments : PD308-UE
|
 |