| Issue Date |
Title |
Description |
Status on the Latest Version |
| Mar. 1, 2005 |
Information on Renesas's Development Software Products Capable of Running on Windows XP Service Pack 2 |
-- |
-- |
| Sep. 1, 2003 |
Five Software Products Updated |
(1) V.3.00 Release 3 -> V.3.00 Release 3A |
-- |
| Aug. 1, 2002 |
Maskfile Converter MM Upgraded to V.3.00 Release 3 |
(1) V.3.00 Release 2 -> V.3.00 Release 3 |
-- |
| June 1, 2002 |
Notification of MITSUBISHI Development Support Tools Running on Windows XP |
(1) Notification of Mitsubishi development support tools running on Windows XP |
-- |
| Feb. 1, 2002 |
Maskfile Converter MM Upgraded to V.3.00 Release 2 |
(1) V.3.00 Release 1 -> V.3.00 Release 2 |
-- |
| Aug. 16, 2001 |
MM V.3.00 Release 1 Precaution |
(1) On creating mask files with hexadecimal data files treated by MM being saved in the root directory |
Fixed |
| Aug. 1, 2001 |
MM V.3.00 Release 1 Precaution |
(1) On filename extensions of OSD font data files (2) On making mask files by using the Create Mask File wizard |
Fixed |
| June 16, 2001 |
MM Precaution |
(1) On placing two or more pieces of data at the same address in data files written in hexadecimal format for creating mask files |
Not fixed |
| June 16, 2001 |
MM V.3.00 Release 1 Upgraded Version Announcement |
(1) V.2.00.20 -> V.3.00 Release 1 |
-- |
| Apr. 16, 2001 |
Information on Mitsubishi's Development Support Tools Running on Windows Me |
(1) Information on Mitsubishi's development support tools running on Windows Me |
-- |
| Jan. 16, 2001 |
MM (Maskfile Converter) Precaution |
(1) Mask files may not correctly be generated using IAR Systems' cross-tool |
Fixed |
| Nov. 1, 2000 |
Information on Mitsubishi Development Support Tools Running on Windows 2000 |
(1) Information on Mitsubishi development support tools running on Windows 2000 |
-- |
| Aug. 1, 2000 |
MM Precaution |
(1) On format of machine-language files not correctly be processed by MM |
Not fixed |
| May 16, 2000 |
MM V.2.00.20 Upgraded Version Announcement |
(1) V.2.00.10 -> V.2.00.20 |
-- |
| Mar. 1, 2000 |
MM (MaskMake) Precaution |
(1) On a machine language file |
Fixed |
| May 1, 1999 |
MM V.2.00.10 Upgraded Version Announcement |
(1) V.2.00.10 |
-- |