1.4 Operating Environment

Below are the system requirements for this product.

(1)

Hardware environment

Processor: At least 1 GHz (support for hyper threading/multi-core CPU)

Main memory: At least 1 GB (2 GB or higher for Windows 10 and Windows (64-bit OS)), 2 GB or higher recommended

Display: Resolution at least 1,024 x 768; at least 65,536 colors

Interface: USB 2.0

(2)

Software environment

-

Windows Vista (32-bit OS, 64-bit OS)

-

Windows 7 (32-bit OS, 64-bit OS)

-

Windows 8.1 (32-bit OS, 64-bit OS)

-

Windows 10 (32-bit OS, 64-bit OS)

-

Microsoft .NET Framework 4.5.2

-

Microsoft Visual C++ 2010 SP1 runtime libraries

-

Online help: Internet Explorer, Chrome, or Firefox (The latest version is recommended)
Offline help: Internet Explorer 9 or higher

(3)

Supported target environments

-

Emulator

-

IECUBE [RL78]

-

Full-spec emulator [RH850]

-

E1 [RH850][RX][RL78]

-

E20 [RH850][RX][RL78]

-

EZ Emulator [RX][RL78]

-

Simulator