Specifications of R0K556100S000BE

1. Features

Features of Renesas Starter Kit for RX610 (R0K556100S000BE)

- Incorporates RX610 (R5F56107VNFP)

- Input Clock:12.5MHz

- Detachable LCD Display Module

- Detachable AD Adjustment Shaft

- E1 Emulator

- Connection Cable (USB Cable, User Interface Cable)

- Complies with lead (Pb) free manufacturing process

Hardware specifications of Renesas Starter Kit for RX610 (R0K556100S000BE)

CPU

R5F56107VNFP

Input Clock

Main Clock:12.5MHz

Potentiometer

Single-turn, 10 kohm

LED

Power indicator: green x 1

Boot indicator: orange x 1

User: green x 1, orange x 1, red x 2

Switch

Reset x 1

User/Boot x 1

User x 2

DC Power Jack

5 V Input

E1 Header

14-pin box header

RS232 Serial Connector

9-pin DSUB

LCD Display Connector

14-pin socket

Microcontroller

Pin Header

2.54 mm pitch, 30-pin x 2 (J1, J3),

20-pin x 2 (J2, J4)

Application

Board Interface

2.54 mm pitch, 26-pin x 2 (JA1, JA2),

24-pin x 2 (JA5, JA6)

BUS Interface Option

2.54 mm pitch, 50-pin (JA3)