1. Features
Features of RL78/G13 target board (QB-R5F100LE-TB)
- Incorporates RL78/G13 (R5F100LE)
- Operates at 20MHz main clock (an oscillator is mounted) when 1.8 to 5.5 volt power is supplied
- 64 KB flash memory and 4 KB RAM
- Can be used either for programming or on-chip debugging
- Simple tests can be done using two LEDs and one switch
- Equipped with universal area (2.54 mm pitch)
- High expandability with microcontroller pins placed on the peripheral board connector
- Complies with lead (Pb) free manufacturing process
Hardware specifications of RL78/G13 target board (QB-R5F100LE-TB)
CPU R5F100LE |
Main clock operation frequency |
20 MHz (mounted on the board) |
Mounted Parts |
CN1, CN2: Peripheral board connectors (2.54 mm pitch) 40-pin socket x 2 (pad only) | |
FP1: 14-pin connector | ||
Power LED: Red LED x 1 (LED3) | ||
Evaluation LED: Yellow LED x 2 (connect LED1 to P6.2 and LED2 to P6.3) | ||
Evaluation switch: SW1 (connect to INTP0) | ||
20 MHz oscillator (connect to X1, X2) | ||
Operation voltage |
1.8 to 5.5 V (Used by 20MHz oscillator) |