Specifications of R0K505111S000BE

1. Features

Features of Renesas Starter Kit for RX111 (R0K505111S000BE)

- Incorporates RX111 (R5F51115ADFM)

- Input Clock:16MHz

- Detachable AD Adjustment Shaft

- E1 Emulator

- Connection Cable (USB Cable, User Interface Cable)

- Complies with lead (Pb) free manufacturing process

Hardware specifications of Renesas Starter Kit for RX111 (R0K505111S000BE)

CPU

R5F51115ADFM

On-board Memory

I2C EEPROM (R1EX24016ASAS0A) : 16K-bit

Input Clock

Main Clock:16MHz

Potentiometer

Single-turn, 10 kohm

LED

Power indicator: green x 1

User: green x 1, orange x 1, red x 2

Switch

Reset x 1

User x 3

DC Power Jack

5 V Input

E1 Header

14-pin box header

USB Connector

USB CH0-Function: USB MiniB

USB CH0-Host: USB TypeA

LIN Connector

2.54mm pitch, 3-pin (VBAT x 1, LIN Bus Line x 1, GND x 1

USB to Serial Converter

Interface

RL78/G1C (R5F10JBCANA)

USB Connector (USB MiniB)

Pmod Connector

2.54mm pitch, 12-pin x 2 (PMOD1, PMOD2)

Microcontroller

Pin Header

2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4)

Application

Board Interface

2.54 mm pitch, 26-pin x 2 (JA1, JA2),

24-pin x 2 (JA5, JA6)