1.4 Operating Environment
Below are the system requirements for this product.
Processor: At least 1 GHz (support for hyper threading/multi-core CPU)
Main memory: At least 1 GB (2 GB or higher for Windows 10 and Windows (64-bit OS)), 2 GB or higher recommended
Display: Resolution at least 1,024 x 768; at least 65,536 colors
Interface: USB 2.0
- | Windows 7 (32-bit OS, 64-bit OS) |
- | Windows 8.1 (32-bit OS, 64-bit OS) |
- | Windows 10 (32-bit OS, 64-bit OS) |
- | Microsoft .NET Framework 4.5.2 |
- | Microsoft Visual C++ 2010 SP1 runtime libraries |
- | Online help: Internet Explorer, Chrome, or Firefox (The latest version is recommended)
Offline help: Internet Explorer 11 or higher
|
(3) | Supported target environments |
- | Full-spec emulator [RH850] |
- | E2 emulator [RH850][RX][RL78] |
- | E2 emulator Lite [RX][RL78] |