|
|
|
|
|
1
|
-
|
__DATE__
|
Date of translating source file (character string constant in the form of "Mmm dd yyyy".) Here, the name of the month is the same as that created by the asctime function stipulated by ANSI standards (3 alphabetic characters with only the first character is capital letter) (The first character of dd is blank if its value is less than 10).
|
|
2
|
-
|
__FILE__
|
Name of assumed source file (character string constant).
|
|
3
|
-
|
__LINE__
|
Line number of source line at that point (decimal).
|
|
4
|
-
|
__STDC__
|
1
|
|
5
|
lang=c99
|
__STDC_HOSTED__
|
1
|
|
6
|
lang=c*1
lang=c99
|
__STDC_VERSION__
|
199409L (lang = c*1)
199901L (lang = c99)
|
|
7
|
lang=c99
|
__STDC_IEC_559__
|
1
|
|
8
|
lang=c99
|
__STDC_IEC_559_COMPLEX__
|
1
|
|
9
|
lang=c99
|
__STDC_ISO_10646__
|
199712L
|
|
10
|
lang=cpp*2
lang=ecpp
|
__cplusplus
|
1
|
|
11
|
-
|
__TIME__
|
Translation time of source file (character string constant having format "hh:mm:ss").
|
|
12
|
isa=rxv1
isa=rxv2
isa=rxv3
|
#define __RXV1
#define __RXV2
#define __RXV3 [V3.00.00 or later]
|
1
1
1
|
|
13
|
endian=big
endian=little
|
#define __BIG
#define __LIT
|
1
1
|
|
14
|
dbl_size=4
dbl_size=8
|
#define __DBL4
#define __DBL8
|
1
1
|
|
15
|
int_to_short
|
#define __ INT_SHORT
|
1
|
|
16
|
signed_char
unsigned_char
|
#define __SCHAR
#define __UCHAR
|
1
1
|
|
17
|
signed_bitfield
unsigned_bitfield
|
#define __SBIT
#define __UBIT
|
1
1
|
|
18
|
round=zero
round=nearest
|
#define __ROZ
#define __RON
|
1
1
|
|
19
|
denormalize=off
denormalize=on
|
#define __DOFF
#define __DON
|
1
1
|
|
20
|
bit_order=left
bit_order=right
|
#define __BITLEFT
#define __BITRIGHT
|
1
1
|
|
21
|
auto_enum
|
#define __AUTO_ENUM
|
1
|
|
22
|
library=function
library=intrinsic
|
#define __FUNCTION_LIB
#define __INTRINSIC_LIB
|
1
1
|
|
23
|
fpu
|
#define __FPU
|
1
|
|
24
|
-
|
#define __RENESAS__ *3
|
1
|
|
25
|
-
|
#define __RENESAS_VERSION__ *3
|
0xXXYYZZ00 *4
|
|
26
|
-
|
#define __RX *3
|
1
|
|
27
|
pic
|
#define __PIC
|
1
|
|
28
|
pid
|
#define __PID
|
1
|
|
29
|
cpu=rx600
cpu=rx200
|
#define __RX600
#define __RX200
|
1
1
|
|
30
|
-
|
#define __CCRX__ *3
|
1
|
|
31
|
isa=rxv1
isa=rxv2
isa=rxv3
|
#define __RX_ISA_VERSION__
[V3.00.00 or later]
|
1
2
3
|
|
32
|
dpfpu
|
#define __DPFPU
[V3.01.00 or later]
|
1
|
|
33
|
tfu=intrinsic
tfu=intrinsic,mathlib
|
#define __TFU [V3.01.00 or later]
|
1
|
|
34
|
tfu=intrinsic,mathlib
|
#define __TFU_MATHLIB
[V3.01.00 or later]
|
1
|