Everything

Specifications of QB-R5F100LE-TB

 1. Features

Features of RL78/G13 target board (QB-R5F100LE-TB)

- Incorporates RL78/G13 (R5F100LE)

- Operates at 20MHz main clock (an oscillator is mounted) when 1.8 to 5.5 volt power is supplied

- 64 KB flash memory and 4 KB RAM

- Can be used either for programming or on-chip debugging

- Simple tests can be done using two LEDs and one switch

- Equipped with universal area (2.54 mm pitch)

- High expandability with microcontroller pins placed on the peripheral board connector

- Complies with lead (Pb) free manufacturing process

 

Hardware specifications of RL78/G13 target board (QB-R5F100LE-TB)

CPU

R5F100LE

Main clock

operation frequency

20 MHz (mounted on the board)

Mounted Parts

CN1, CN2: Peripheral board connectors (2.54 mm pitch)

40-pin socket x 2 (pad only)

FP1: 14-pin connector

Power LED: Red LED x 1 (LED3)

Evaluation LED: Yellow LED x 2 (connect LED1 to P6.2 and LED2 to P6.3)

Evaluation switch: SW1 (connect to INTP0)

20 MHz oscillator (connect to X1, X2)

Operation voltage

1.8 to 5.5 V (Used by 20MHz oscillator)