1.4 Operating Environment
Below are the system requirements for this product.
Processor: At least 1 GHz (support for hyper threading/multi-core CPU)
Main memory: At least 2 GB
Display: Resolution at least 1,024 x 768; at least 65,536 colors
Interface: USB 2.0
- | Microsoft .NET Framework 4.6.2 |
- | Microsoft Visual C++ 2015 Redistributable Update 3 |
- | Online help: Edge, Internet Explorer, Chrome, or Firefox (The latest version is recommended) |
(3) | Supported target environments |
- | Full-spec emulator [RH850] |
- | E2 emulator [RH850][RX][RL78] |
- | E2 emulator Lite [RX][RL78] |