Specifications of R0K505111S000BE
![]()

1. Features
Features of Renesas Starter Kit for RX111 (R0K505111S000BE)
- Incorporates RX111 (R5F51115ADFM)
- Input Clock:16MHz
- Detachable AD Adjustment Shaft
- E1 Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Complies with lead (Pb) free manufacturing process
Hardware specifications of Renesas Starter Kit for RX111 (R0K505111S000BE)
| 
       CPU  | 
    
       R5F51115ADFM  | 
| 
       On-board Memory  | 
    
       I2C EEPROM (R1EX24016ASAS0A) : 16K-bit  | 
| 
       Input Clock  | 
    
       Main Clock:16MHz  | 
| 
       Potentiometer  | 
    
       Single-turn, 10 kohm  | 
| 
       LED  | 
    
       Power indicator: green x 1 User: green x 1, orange x 1, red x 2  | 
| 
       Switch  | 
    
       Reset x 1 User x 3  | 
| 
       DC Power Jack  | 
    
       5 V Input  | 
| 
       E1 Header  | 
    
       14-pin box header  | 
| 
       USB Connector  | 
    
       USB CH0-Function: USB MiniB USB CH0-Host: USB TypeA  | 
| 
       LIN Connector  | 
    
       2.54mm pitch, 3-pin (VBAT x 1, LIN Bus Line x 1, GND x 1  | 
| 
       USB to Serial Converter Interface  | 
    
       RL78/G1C (R5F10JBCANA) USB Connector (USB MiniB)  | 
| 
       Pmod Connector  | 
    
       2.54mm pitch, 12-pin x 2 (PMOD1, PMOD2)  | 
| 
       Microcontroller Pin Header  | 
    
       2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4)  | 
| 
       Application Board Interface  | 
    
       2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)  |