Specifications of R0K505111S000BE
![]()

1. Features
Features of Renesas Starter Kit for RX111 (R0K505111S000BE)
- Incorporates RX111 (R5F51115ADFM)
- Input Clock:16MHz
- Detachable AD Adjustment Shaft
- E1 Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Complies with lead (Pb) free manufacturing process
Hardware specifications of Renesas Starter Kit for RX111 (R0K505111S000BE)
|
CPU |
R5F51115ADFM |
|
On-board Memory |
I2C EEPROM (R1EX24016ASAS0A) : 16K-bit |
|
Input Clock |
Main Clock:16MHz |
|
Potentiometer |
Single-turn, 10 kohm |
|
LED |
Power indicator: green x 1 User: green x 1, orange x 1, red x 2 |
|
Switch |
Reset x 1 User x 3 |
|
DC Power Jack |
5 V Input |
|
E1 Header |
14-pin box header |
|
USB Connector |
USB CH0-Function: USB MiniB USB CH0-Host: USB TypeA |
|
LIN Connector |
2.54mm pitch, 3-pin (VBAT x 1, LIN Bus Line x 1, GND x 1 |
|
USB to Serial Converter Interface |
RL78/G1C (R5F10JBCANA) USB Connector (USB MiniB) |
|
Pmod Connector |
2.54mm pitch, 12-pin x 2 (PMOD1, PMOD2) |
|
Microcontroller Pin Header |
2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4) |
|
Application Board Interface |
2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |