Specifications of RTK50565N2S10000BE
![]()

1. Features
Features of Renesas Starter Kit for RX65N-2MB (RTK50565N2S10000BE )
- Incorporates RX65N (R5F565NEDDFC)
- Input Clock:24MHz
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E2-Lite Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Complies with lead (Pb) free manufacturing process
Hardware specifications of Renesas Starter Kit for RX65N-2MB
(RTK50565N2S10000BE)
| 
       CPU  | 
    
       R5F565NEDDFC  | 
| 
       Input Clock  | 
    
       Main Clock:24MHz  | 
| 
       Potentiometer  | 
    
       Single-turn, 10 kohm  | 
| 
       LED  | 
    
       Power indicator: green x 1 Boot indicator: orange x 1 User: green x 1, orange x 1, red x 2  | 
| 
       Switch  | 
    
       Reset x 1 User/Boot x 1 User x 2  | 
| 
       DC Power Jack  | 
    
       5 V Input  | 
| 
       E1 Header  | 
    
       14-pin box header  | 
| 
       RS232 Serial Connector  | 
    
       9-pin DSUB  | 
| 
       LCD Display Connector  | 
    
       14-pin socket  | 
| 
       Microcontroller Pin Header  | 
    
       2.54 mm pitch, 30-pin x 2 (J1, J3), 20-pin x 2 (J2, J4)  | 
| 
       Application Board Interface  | 
    
       2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)  | 
| 
       BUS Interface Option  | 
    
       2.54 mm pitch, 50-pin (JA3)  |