Specifications of RTK50565N2S10000BE
![]()

1. Features
Features of Renesas Starter Kit for RX65N-2MB (RTK50565N2S10000BE )
- Incorporates RX65N (R5F565NEDDFC)
- Input Clock:24MHz
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E2-Lite Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Complies with lead (Pb) free manufacturing process
Hardware specifications of Renesas Starter Kit for RX65N-2MB
(RTK50565N2S10000BE)
|
CPU |
R5F565NEDDFC |
|
Input Clock |
Main Clock:24MHz |
|
Potentiometer |
Single-turn, 10 kohm |
|
LED |
Power indicator: green x 1 Boot indicator: orange x 1 User: green x 1, orange x 1, red x 2 |
|
Switch |
Reset x 1 User/Boot x 1 User x 2 |
|
DC Power Jack |
5 V Input |
|
E1 Header |
14-pin box header |
|
RS232 Serial Connector |
9-pin DSUB |
|
LCD Display Connector |
14-pin socket |
|
Microcontroller Pin Header |
2.54 mm pitch, 30-pin x 2 (J1, J3), 20-pin x 2 (J2, J4) |
|
Application Board Interface |
2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
|
BUS Interface Option |
2.54 mm pitch, 50-pin (JA3) |