Everything
2.15.3 Measurable time

[Full-spec emulator][E1][E20]

The LPD clock is used for time measurement by a Run-Break Timer event (see "2.15.1 Measure execution time until stop of the execution" for details) or a Timer Result event (see "2.15.2 Measure execution time in a section" for details). The measurable time is as follows:

Table 2.17

Measurable Time [Full-spec emulator]

 

Run-Break Timer Event / Timer Result Event

resolution

Approx. 50 ns (20 MHz)

Measurable time

Approx. 3 min. 30 s (20 MHz)

Overflow detection included

 

Table 2.18

Measurable Time [E1][E20]

 

Run-Break Timer Event / Timer Result Event

Max resolution

[E1][E20]

Approx. 60 ns (16.5 MHz, LPD: 4-pin)

[E2][IE850A]

Approx. 30 ns (33 MHz, LPD: 4-pin)

Max measurable time

Approx. 13 min (5.5 MHz, LPD: 4-pin)

Overflow detection included

 

[Simulator]

The CPU clock is used for time measurement by a Run-Break Timer event (see "2.15.1 Measure execution time until stop of the execution" for details) or a Timer Result event (see "2.15.2 Measure execution time in a section" for details).