|
|
|
|
|
|
1
|
__DATE__
|
Date of translating source file (character string constant in the form of "Mmm dd yyyy".) Here, the name of the month is the same as that created by the asctime function stipulated by ANSI standards (3 alphabetic characters with only the first character is capital letter) (The first character of dd is blank if its value is less than 10).
|
-
|
|
2
|
__FILE__
|
Name of assumed source file (character string constant).
|
-
|
|
3
|
__LINE__
|
Line number of source line at that point (decimal).
|
-
|
|
4
|
__STDC__
|
1
|
-
|
|
5
|
__STDC_HOSTED__
|
1
|
lang=c99
|
|
6
|
__STDC_VERSION__
|
199409L (lang = c*1)
199901L (lang = c99)
|
lang=c*1
lang=c99
|
|
7
|
__STDC_IEC_559__
|
1
|
lang=c99
|
|
8
|
__STDC_IEC_559_COMPLEX__
|
1
|
lang=c99
|
|
9
|
__STDC_ISO_10646__
|
199712L
|
lang=c99
|
|
10
|
__cplusplus
|
1
|
lang=cpp*2
lang=ecpp
|
|
11
|
__TIME__
|
Translation time of source file (character string constant having format "hh:mm:ss").
|
-
|
|
12
|
#define __RXV1
#define __RXV2
#define __RXV3 [V3.00.00 or later]
|
1
1
1
|
isa=rxv1 *3
isa=rxv2 *3
isa=rxv3 *3
|
|
13
|
#define __BIG
#define __LIT
|
1
1
|
endian=big
endian=little
|
|
14
|
#define __DBL4
#define __DBL8
|
1
1
|
dbl_size=4
dbl_size=8
|
|
15
|
#define __INT_SHORT
|
1
|
int_to_short
|
|
16
|
#define __SCHAR
#define __UCHAR
|
1
1
|
signed_char
unsigned_char
|
|
17
|
#define __SBIT
#define __UBIT
|
1
1
|
signed_bitfield
unsigned_bitfield
|
|
18
|
#define __ROZ
#define __RON
|
1
1
|
round=zero
round=nearest
|
|
19
|
#define __DOFF
#define __DON
|
1
1
|
denormalize=off
denormalize=on
|
|
20
|
#define __BITLEFT
#define __BITRIGHT
|
1
1
|
bit_order=left
bit_order=right
|
|
21
|
#define __AUTO_ENUM
|
1
|
auto_enum
|
|
22
|
#define __FUNCTION_LIB
#define __INTRINSIC_LIB
|
1
1
|
library=function
library=intrinsic
|
|
23
|
#define __FPU
|
1
|
fpu
|
|
24
|
#define __RENESAS__ *4
|
1
|
-
|
|
25
|
#define __RENESAS_VERSION__ *4
|
0xXXYYZZ00 *5
|
-
|
|
26
|
#define __RX *4
|
1
|
-
|
|
27
|
#define __PIC
|
1
|
pic
|
|
28
|
#define __PID
|
1
|
pid
|
|
29
|
#define __RX600
#define __RX200
|
1
1
|
cpu=rx600
cpu=rx200
|
|
30
|
#define __CCRX__ *4
[V2.03.00 or later]
|
1
|
-
|
|
31
|
#define __RX_ISA_VERSION__
[V3.00.00 or later]
|
1
2
3
|
isa=rxv1 *3
isa=rxv2 *3
isa=rxv3 *3
|
|
32
|
#define __DPFPU
[V3.01.00 or later]
|
1
|
dpfpu
|
|
33
|
#define __TFU [V3.01.00 or later]
|
1
|
tfu=intrinsic
tfu=intrinsic,mathlib
|
|
2
(In the case of tfu_version=v2)
|
|
34
|
#define __TFU_MATHLIB
[V3.01.00 or later]
|
1
|
tfu=intrinsic,mathlib
|
|
2
(In the case of tfu_version=v2)
|